Price & Availability | Article | Size | F1 /F2 kN | F3 kN | F4 kN | F5 kN | Piston dia. | d1 | d2 | d3 | h1 | h2 | h3 min. | h3 max. | h4 | ||||||
47030.W0001 | 1 | 1 | 0.3 | 0.1 | 0.3 | 25 | 5.5 | 10 | M 5 | 68 | 36.0 | 25 | 32 | 22 | |||||||
£ 318.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1 /F2
kN 1 F3
kN 0.3 F4
kN 0.1 F5
kN 0.3 Piston dia. 25 d1 5.5 d2 10 d3 M 5 h1 68 h2 36.0 h3
min. 25 h3
max. 32 h4 22 | |||||||||||||||||||||
47030.W0002 | 2 | 2 | 0.5 | 0.3 | 0.4 | 32 | 6.5 | 12 | G1/8 | 88 | 46.0 | 30 | 40 | 28 | |||||||
£ 340.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 F1 /F2
kN 2 F3
kN 0.5 F4
kN 0.3 F5
kN 0.4 Piston dia. 32 d1 6.5 d2 12 d3 G1/8 h1 88 h2 46.0 h3
min. 30 h3
max. 40 h4 28 | |||||||||||||||||||||
47030.W0003 | 3 | 3 | 0.7 | 0.4 | 0.8 | 40 | 8.5 | 16 | G1/8 | 106 | 55.5 | 40 | 50 | 34 | |||||||
£ 413.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 F1 /F2
kN 3 F3
kN 0.7 F4
kN 0.4 F5
kN 0.8 Piston dia. 40 d1 8.5 d2 16 d3 G1/8 h1 106 h2 55.5 h3
min. 40 h3
max. 50 h4 34 |
Price & Availability | Article | Weight g | h5 | l1 | l2 | l3 | l4 | l5 | l6 min. | l6 max. | l7 | l8 | Vn dm3 | w1 | w2 | w3 | ||||||
47030.W0001 | 770 | 12 | 225 | 55 | 40 | 33 | 15 | 5 | 10 | 7.5 | 0.5 | 0.3 | 53 | 34,5-39,5 | 17.0 | |||||||
£ 318.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 770 h5 12 l1 225 l2 55 l3 40 l4 33 l5 15 l6
min. 5 l6
max. 10 l7 7.5 l8 0.5 Vn dm3 0.3 w1 53 w2 34,5-39,5 w3 17.0 | ||||||||||||||||||||||
47030.W0002 | 1450 | 16 | 305 | 75 | 50 | 56 | 32 | 10 | 20 | 12.5 | 10.5 | 0.4 | 75 | 55.0 | 19.5 | |||||||
£ 340.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1450 h5 16 l1 305 l2 75 l3 50 l4 56 l5 32 l6
min. 10 l6
max. 20 l7 12.5 l8 10.5 Vn dm3 0.4 w1 75 w2 55.0 w3 19.5 | ||||||||||||||||||||||
47030.W0003 | 3050 | 20 | 370 | 90 | 50 | 74 | 37 | 20 | 30 | 20.0 | 14.0 | 0.8 | 96 | 70.0 | 29.0 | |||||||
£ 413.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 3050 h5 20 l1 370 l2 90 l3 50 l4 74 l5 37 l6
min. 20 l6
max. 30 l7 20.0 l8 14.0 Vn dm3 0.8 w1 96 w2 70.0 w3 29.0 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- FESTO-pneumatic cylinder, double acting.
With magnetic piston for limit position query.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.