The Door Stays are designed specifically for use with full size or heavy duty doors due to their load bearing. These com...
Read moreWixroyds range of Draw Slides include Slides of all variance from Liner Slides to Draw Slide for specific applications. ...
Read moreSpring Plungers [Metric] Headed/Headless in Steel, Stainless Steel. Brass and Delrin. Sizes M3-M24 plus smooth/wieldable...
Read moreExpanding Lock-Down Bolts are a unique low cost solution to quick component clamping, providing fast and accurate positi...
Read moreWixroyd Expander Plugs are made from aluminium, steel and A2/A4 stainless steel. The price of the Expander Plugs varies ...
Read moreGasketing and sealing of cabinets enables maintenance of internal environments and conditions. We offer a wide selection...
Read moreWixroyd range of Glass Door Hinges is selected to meet every requirement you may have, for any kind of glass door. Altho...
Read moreThe Soft Closing Stays are for applications, where the door that the stay is connected to, is either opening or closing ...
Read moreThe Soft Closing Stays are for applications where the door that the stay is connected to, is either opening or closing i...
Read moreWixroyd have a wide range of Hinges to suit every application possible. Each style of hinge is available in different ma...
Read moreWixroyds ID xpansion clamps and centering clamps provide manual and semi-automated solutions for clamping on internal bo...
Read moreWixroyd ID Xpansion Clamps and Centring Clamps provide manual and semi-automated solutions for clamping on internal bor...
Read moreWixroyd offers a wide range of designs, materials and finishes in Sping Plungers, Index Plungers and Detent Pins.
Read moreIndex Plungers are mechanical components, which help to position, locate and lock parts into place. They work via a spri...
Read moreExpanding Lock-Down Bolts are a unique low cost solution to quick component clamping, providing fast and accurate positi...
Read moreWixroyd have a wide range of Levelling Feet with different features to suit any application.
Read moreQuick Lifting Rings can lift forces up to 4.8kN (with a 5 fold in-built safety factor). With a temperature range up to +...
Read moreLow Profile Side Clamps (0.4 tons) are fixed in place with special screws assuring the precise location and re-positioni...
Read moreOur range of liner slides consists of one main style of aluminium rail and slide carriage, these come in a range of diff...
Read moreOur range of Cam Action Latches comes with assorted accessories to make your Cam Latch unique to your design, containing...
Read moreOur range of Cam Action Latches comes with assorted accessories to make your Cam Latch unique to your design, containing...
Read moreOur range of Cam Action Latches comes with assorted accessories to make your Cam Latch unique to your design, containing...
Read moreOur range of Cam Action Latches comes with assorted accessories to make your Cam Latch unique to your design, containing...
Read moreVacuum Clamping provides a quick, simple and cost effective means to reduce change over times to boost productivity. In ...
Read moreCompany registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com