Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | l1 | l2 | l3 | l4 | w1 | w2 | Fx N |
Fy N |
d1 | d2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0466.AW0040 | 2.5 | 79.5 | 58 | 20 | 9 | 40 | 20 | 520 | 600 | 5.6 | 10 | 5 | ||||||||||||||||||||||||||||||||||||||
£ 6.31 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Hinge: stainless steel.
Opening angle 180°.