Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Finish | h1 | h2 | l1 | l2 | w1 | w2 | w3 | w4 | Fx N |
Fy N |
d1 | d2 | g off set | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2017.AW0030 | Black Powder Coated | 11.5 | 7.5 | 30 | 23 | 26 | 18 | 8 | 8 | 1150 | 700 | M 4 | 4 | 3.5 | |||||||||||||||||||||||||||||||||||||
£ 2.95 per unit (click for quantity discounts)
Ready to despatch 82 Need more? Please call us.
|
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Opening angle 180°. Mounting via M4 screws.