Price & Availability | CAD | Order No. | Finish | Door return | h1 | w1 | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1941.AW0010 | Black Coated | 25.5 | 32 | 5.6 | 300 | 250 | 4 | 2 | ||||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Please call us.
|
Door-part: die cast zinc, black coated.
Frame-part and pin: steel, black coated.
For sheet metal and machine enclosures with a 25,5mm door return, up to 2mm thick. For installation dimension see cut. Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M5 countersunk screws (not supplied), and support bracket (supplied)
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.