Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Size | h1 | h2 | l1 | l2 | w1 | w2 | d1 | d2 | d3 | 90° Angled stress kN |
Axial load Fx max. N |
Axial stress kN |
Radial load Fx max. N |
Radial stress kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0523.AW0040 | 40 x 40 | 9.0 | 5 | 40 | 25 | 40 | 25 | 10.5 | 5.3 | 4 | 2.00 | - | 1.45 | - | 2.1 | ||||||||||||||||||||||||||||||||||||||
£ 11.75 per unit (click for quantity discounts)
Ready to despatch 121 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
S0523.AW0050 | 50 x 50 | 11.5 | 6 | 50 | 30 | 50 | 30 | 12.5 | 6.3 | 7 | 2.45 | 1.3 | 2.10 | 1.2 | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 12.47 per unit (click for quantity discounts)
Ready to despatch 60 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
S0523.AW0060 | 60 x 60 | 15.0 | 8 | 60 | 36 | 60 | 36 | 12.5 | 8.4 | 8 | 4.40 | 1.8 | 3.20 | 1.5 | 6.0 | ||||||||||||||||||||||||||||||||||||||
£ 13.67 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Stainless steel, AISI 304.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.