Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Finish | Size | h1 | h2 | l1 | l2 | w1 | w2 | d1 | d2 | 90° Angled stress kN |
Axial load Fx max. N |
Axial stress kN |
Radial load Fx max. N |
Radial stress kN |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0561.AW0040 | Black Coated | 40 x 40 | 9.0 | 5.0 | 40 | 25 | 40 | 25 | 10.2 | 5.3 | 2.00 | 1.2 | 1.45 | 1.0 | 2.1 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.54 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0050 | Black Coated | 50 x 50 | 11.5 | 6.0 | 50 | 30 | 50 | 30 | 12.5 | 6.3 | 2.45 | 1.3 | 2.10 | 1.2 | 3.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.66 per unit (click for quantity discounts)
Ready to despatch 104 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0060 | Black Coated | 60 x 60 | 15.0 | 8.0 | 60 | 36 | 60 | 36 | 16.5 | 8.4 | 4.40 | 1.8 | 3.20 | 1.5 | 6.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0057 | Black Coated | 50 x 76 | 11.5 | 6.0 | 50 | 30 | 76 | 56 | 12.5 | 6.3 | 1.25 | 1.2 | 1.30 | 1.1 | 3.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.44 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0612 | Black Coated | 60x120 | 15.0 | 8.0 | 60 | 36 | 120 | 88 | 12.5 | 6.8 | 1.50 | 1.2 | 1.30 | 1.1 | 4.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0140 | Chrome | 40 x 40 | 9.8 | 5.2 | 40 | 25 | 40 | 25 | - | 5.2 | 2.00 | - | 1.45 | - | 2.1 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.32 per unit (click for quantity discounts)
Ready to despatch 357 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0157 | Chrome | 50 x 76 | 11.0 | 6.0 | 50 | 30 | 76 | 55 | - | 6.3 | 2.45 | - | 2.10 | - | 3.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0160 | Chrome | 60 x 60 | 17.2 | 8.2 | 60 | 38 | 60 | 36 | - | 8.2 | 1.25 | - | 1.30 | - | 3.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW0150 | Chrome | 50 x 50 | 11.2 | 6.0 | 50 | 30 | 50 | 30 | - | 6.3 | 4.40 | - | 3.20 | - | 6.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.45 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
S0561.AW1612 | Chrome | 60x120 | 17.2 | 8.2 | 60 | 90 | 120 | 36 | - | 8.2 | 1.50 | - | 1.30 | - | 4.5 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.09 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Black Coated
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
Chrome
Body: die cast zinc, chrome plated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.