Price & Availability | Order No. | Finish | Door return | a | b | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1911.AW0001 | Black coated | 24.1 | 4.6 | 20 | 1050 | 980 | 3 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.54 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1911.AW0002 | Black coated | 25.1 | 5.1 | 20 | 1050 | 980 | 3 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1911.AW0003 | Black coated | 26.1 | 6.1 | 20 | 1050 | 980 | 3 | 3.0 | |||||||||||||||||||||||||||||||||||||
£ 3.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated. Pin: steel, nickel-plated.
For sheet metal and machine enclosures with a 24 to 26mm door return up to 3mm thick. For installation dimension see cut out detail.
Mounting via M6 screws.
Universal left or right hand opening doors.
Max. opening angle 180°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.