Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | a | b | c | e | g | h | l | j | k | m | f | Fx N |
Fy N |
d | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2015.AW0022 | 4 | 13.0 | M 4 | 22 | 22 | 13 | 10 | Ø5 | 8 | 9.0 | 30 | 600 | 460 | 22.0 | |||||||||||||||||||||||||||||||||||||
£ 2.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
S2015.AW0028 | 4 | 18.5 | M 4 | 22 | 22 | 13 | 10 | Ø5 | 8 | 14.5 | 30 | 700 | 800 | 27.5 | |||||||||||||||||||||||||||||||||||||
£ 3.15 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
S2015.AW0035 | 8 | 20.0 | M 5 | 45 | 50 | 18 | 14 | Ø8 | 11 | 18.0 | 60 | 1000 | 1200 | 35.0 | |||||||||||||||||||||||||||||||||||||
£ 5.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
Opening angle 180°. Mounting via screws dimension c.