Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Size | h1 | h2 | l2 | w1 | w2 | Fx kN |
Fy kN |
d1 | d2 | d3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0563.AW0040 | 40 x 40 | 9.8 | 5 | 25 | 40 | 25 | - | - | 10.5 | 5.3 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 1.47 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
S0563.AW0050 | 50 x 50 | 11.5 | 5 | 30 | 50 | 30 | 1.2 | 1.3 | 12.5 | 6.3 | 6 | ||||||||||||||||||||||||||||||||||||||
£ 2.57 per unit (click for quantity discounts)
Ready to despatch 119 Need more? Please call us.
|
Body: polyamide.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.