Clamping Levers
welded
| Price & Availability | CAD | Article | Finish | d1 | d2 | d3 | h1 | h2 ≈ | l1 | l2 ≈ | Weight g | ||||||||||||||||||
| 73920.W0506 | Steel | M 8 | 16 | 10 | 12.5 | 30.5 | 63 | 60 | 39 | ||||||||||||||||||||
£ 5.37 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Steel d1 M 8 d2 16 d3 10 h1 12.5 h2
≈ 30.5 l1 63 l2
≈ 60 Weight
g 39 | |||||||||||||||||||||||||||||
| 73920.W0508 | Steel | M10 | 20 | 12 | 15.0 | 37.0 | 80 | 76 | 74 | ||||||||||||||||||||
£ 6.48 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Steel d1 M10 d2 20 d3 12 h1 15.0 h2
≈ 37.0 l1 80 l2
≈ 76 Weight
g 74 | |||||||||||||||||||||||||||||
| 73920.W0510 | Steel | M12 | 25 | 14 | 19.0 | 46.0 | 100 | 95 | 149 | ||||||||||||||||||||
£ 8.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Steel d1 M12 d2 25 d3 14 h1 19.0 h2
≈ 46.0 l1 100 l2
≈ 95 Weight
g 149 | |||||||||||||||||||||||||||||
| 73920.W0512 | Steel | M16 | 32 | 18 | 25.0 | 58.5 | 125 | 119 | 316 | ||||||||||||||||||||
£ 12.36 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Steel d1 M16 d2 32 d3 18 h1 25.0 h2
≈ 58.5 l1 125 l2
≈ 119 Weight
g 316 | |||||||||||||||||||||||||||||
| 73920.W0516 | Steel | M20 | 40 | 20 | 31.0 | 73.0 | 160 | 152 | 533 | ||||||||||||||||||||
£ 23.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Steel d1 M20 d2 40 d3 20 h1 31.0 h2
≈ 73.0 l1 160 l2
≈ 152 Weight
g 533 | |||||||||||||||||||||||||||||
| 73920.W0606 | Stainless Steel | M 8 | 16 | 10 | 12.5 | 30.5 | 63 | 60 | 39 | ||||||||||||||||||||
£ 14.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Stainless Steel d1 M 8 d2 16 d3 10 h1 12.5 h2
≈ 30.5 l1 63 l2
≈ 60 Weight
g 39 | |||||||||||||||||||||||||||||
| 73920.W0608 | Stainless Steel | M10 | 20 | 12 | 15.0 | 37.0 | 80 | 76 | 73 | ||||||||||||||||||||
£ 16.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Stainless Steel d1 M10 d2 20 d3 12 h1 15.0 h2
≈ 37.0 l1 80 l2
≈ 76 Weight
g 73 | |||||||||||||||||||||||||||||
| 73920.W0610 | Stainless Steel | M12 | 25 | 14 | 19.0 | 46.0 | 100 | 95 | 153 | ||||||||||||||||||||
£ 24.49 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Stainless Steel d1 M12 d2 25 d3 14 h1 19.0 h2
≈ 46.0 l1 100 l2
≈ 95 Weight
g 153 | |||||||||||||||||||||||||||||
| 73920.W0612 | Stainless Steel | M16 | 32 | 18 | 25.0 | 58.5 | 125 | 119 | 314 | ||||||||||||||||||||
£ 39.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Stainless Steel d1 M16 d2 32 d3 18 h1 25.0 h2
≈ 58.5 l1 125 l2
≈ 119 Weight
g 314 | |||||||||||||||||||||||||||||
| 73920.W0616 | Stainless Steel | M20 | 40 | 20 | 31.0 | 73.0 | 160 | 152 | 533 | ||||||||||||||||||||
£ 65.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £14.37. Confirmed at checkout.
Finish Stainless Steel d1 M20 d2 40 d3 20 h1 31.0 h2
≈ 73.0 l1 160 l2
≈ 152 Weight
g 533 | |||||||||||||||||||||||||||||
Case hardened steel, or stainless steel AISI 303. Shaft butt welded.
Low price version to no. 74200.