Clamping Levers
welded
Price & Availability | Article | Material | d1 | d2 | d3 | h1 | h2 | l1 ≈ | Weight g | ||||||||||||||||||
73922.W0706 | Steel | M 8 | 16 | 10 | 12.5 | 26 | 47.5 | 55 | |||||||||||||||||||
£ 8.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M 8 d2 16 d3 10 h1 12.5 h2 26 l1
≈ 47.5 Weight
g 55 | |||||||||||||||||||||||||||
73922.W0708 | Steel | M10 | 20 | 12 | 15.0 | 32 | 59.5 | 116 | |||||||||||||||||||
£ 9.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M10 d2 20 d3 12 h1 15.0 h2 32 l1
≈ 59.5 Weight
g 116 | |||||||||||||||||||||||||||
73922.W0710 | Steel | M12 | 25 | 14 | 19.0 | 40 | 75.5 | 210 | |||||||||||||||||||
£ 12.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M12 d2 25 d3 14 h1 19.0 h2 40 l1
≈ 75.5 Weight
g 210 | |||||||||||||||||||||||||||
73922.W0712 | Steel | M16 | 32 | 18 | 25.0 | 52 | 94.5 | 432 | |||||||||||||||||||
£ 18.81 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M16 d2 32 d3 18 h1 25.0 h2 52 l1
≈ 94.5 Weight
g 432 | |||||||||||||||||||||||||||
73922.W0716 | Steel | M20 | 40 | 20 | 31.0 | 62 | 118.0 | 716 | |||||||||||||||||||
£ 27.31 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1 M20 d2 40 d3 20 h1 31.0 h2 62 l1
≈ 118.0 Weight
g 716 | |||||||||||||||||||||||||||
73922.W0806 | Stainless Steel | M 8 | 16 | 10 | 12.5 | 26 | 47.5 | 55 | |||||||||||||||||||
£ 18.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 M 8 d2 16 d3 10 h1 12.5 h2 26 l1
≈ 47.5 Weight
g 55 | |||||||||||||||||||||||||||
73922.W0808 | Stainless Steel | M10 | 20 | 12 | 15.0 | 32 | 59.5 | 116 | |||||||||||||||||||
£ 21.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 M10 d2 20 d3 12 h1 15.0 h2 32 l1
≈ 59.5 Weight
g 116 | |||||||||||||||||||||||||||
73922.W0810 | Stainless Steel | M12 | 25 | 14 | 19.0 | 40 | 75.5 | 210 | |||||||||||||||||||
£ 30.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 M12 d2 25 d3 14 h1 19.0 h2 40 l1
≈ 75.5 Weight
g 210 | |||||||||||||||||||||||||||
73922.W0812 | Stainless Steel | M16 | 32 | 18 | 25.0 | 52 | 94.5 | 432 | |||||||||||||||||||
£ 46.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 M16 d2 32 d3 18 h1 25.0 h2 52 l1
≈ 94.5 Weight
g 432 | |||||||||||||||||||||||||||
73922.W0816 | Stainless Steel | M20 | 40 | 20 | 31.0 | 62 | 118.0 | 716 | |||||||||||||||||||
£ 69.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel d1 M20 d2 40 d3 20 h1 31.0 h2 62 l1
≈ 118.0 Weight
g 716 |
Steel, galvanised.
Stainless steel 1.4301, dull blasted.
Allows for two-handed operating.