Clamping Levers
welded
Price & Availability | Article | a | d1 | d2 | h1 | h2 ≈ | l1 ≈ | w1 | Weight g | ||||||||||||||||||
74100.W0008 | 7 | 16 | M 8 | 12 | 34 | 56 | 12 | 55 | |||||||||||||||||||
£ 7.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 7 d1 16 d2 M 8 h1 12 h2
≈ 34 l1
≈ 56 w1 12 Weight
g 55 | |||||||||||||||||||||||||||
74100.W0010 | 9 | 20 | M10 | 14 | 42 | 70 | 14 | 104 | |||||||||||||||||||
£ 10.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 9 d1 20 d2 M10 h1 14 h2
≈ 42 l1
≈ 70 w1 14 Weight
g 104 | |||||||||||||||||||||||||||
74100.W0012 | 11 | 25 | M12 | 18 | 53 | 87 | 18 | 213 | |||||||||||||||||||
£ 16.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 11 d1 25 d2 M12 h1 18 h2
≈ 53 l1
≈ 87 w1 18 Weight
g 213 | |||||||||||||||||||||||||||
74100.W0016 | 15 | 32 | M16 | 22 | 66 | 109 | 22 | 429 | |||||||||||||||||||
£ 29.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 15 d1 32 d2 M16 h1 22 h2
≈ 66 l1
≈ 109 w1 22 Weight
g 429 | |||||||||||||||||||||||||||
74100.W0020 | 18 | 40 | M20 | 28 | 84 | 140 | 28 | 820 | |||||||||||||||||||
£ 48.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
a 18 d1 40 d2 M20 h1 28 h2
≈ 84 l1
≈ 140 w1 28 Weight
g 820 |
Malleable iron, prepared and tumble finished. Contact faces machined.
Clamping levers with double arms are robust. Applications are, for example, in boiler making and special purpose machinery.