Pull-Down Clamps
solid clamping jaws - flat design
Units | Price/unit after discount | Applied Discount |
1-2 | £ 460.64 | 0% |
3-4 | £ 414.58 | 10% |
5+ | £ 391.54 | 15% |
Body: cast iron.
Jaws: steel, hardened.
Jaw plates are reversible (ribbed/smooth). Clamping action is forwards and downwards into the workpiece.
Extremely powerful clamps for use where high clamping forces are required. Due to the high clamping forces we recommend the use of 2 clamping bolts (no. 21000), for each clamp.