| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,754.84 | 0% |
| 3-4 | £ 1,579.36 | 10% |
| 5+ | £ 1,491.61 | 15% |
Body: steel case-hardened, nitrided, maganese phosphate treated and ground.
Clamping jaws: steel case-hardened, nitrided, maganese phosphate treated.
Housing: aluminium, blue anodised.
Used to clamp and support additional clamping points on extremely pliable work pieces, whilst minimising deformation of component. It also serves to reduce vibration during machining.
Alternative clamping jaws available, see part 12660.W0050 to W0058 and 12660.W0148 to W0156.