Price & Availability | Article | Type | Clamping range of clamp in combination with standard lower jaw 12260.W0050 | Clamping range in combination with lower jaw 12260.W0148 max. | Weight g | ||||||||||||||||||
12660.W0054 | Upper Jaw (Type One) | 4-16 | - | 91 | |||||||||||||||||||
£ 167.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Upper Jaw (Type One) Clamping range of clamp in combination with standard lower jaw 12260.W0050 4-16 Clamping range in combination with lower jaw 12260.W0148
max. - Weight
g 91 | |||||||||||||||||||||||
12660.W0056 | Upper Jaw (Type Two) | 15-27 | - | 88 | |||||||||||||||||||
£ 167.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Upper Jaw (Type Two) Clamping range of clamp in combination with standard lower jaw 12260.W0050 15-27 Clamping range in combination with lower jaw 12260.W0148
max. - Weight
g 88 | |||||||||||||||||||||||
12660.W0058 | Upper Jaw (Type Three) | 26-38 | - | 130 | |||||||||||||||||||
£ 197.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Upper Jaw (Type Three) Clamping range of clamp in combination with standard lower jaw 12260.W0050 26-38 Clamping range in combination with lower jaw 12260.W0148
max. - Weight
g 130 | |||||||||||||||||||||||
12660.W0154 | Upper Jaw (Type Four) | 29 | 23 | 83 | |||||||||||||||||||
£ 151.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Upper Jaw (Type Four) Clamping range of clamp in combination with standard lower jaw 12260.W0050 29 Clamping range in combination with lower jaw 12260.W0148
max. 23 Weight
g 83 | |||||||||||||||||||||||
12660.W0156 | Upper Jaw (Type Five) | 40 | 34 | 112 | |||||||||||||||||||
£ 175.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Upper Jaw (Type Five) Clamping range of clamp in combination with standard lower jaw 12260.W0050 40 Clamping range in combination with lower jaw 12260.W0148
max. 34 Weight
g 112 | |||||||||||||||||||||||
12660.W0148 | Lower Jaw (Type Six) | - | - | 98 | |||||||||||||||||||
£ 178.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Lower Jaw (Type Six) Clamping range of clamp in combination with standard lower jaw 12260.W0050 - Clamping range in combination with lower jaw 12260.W0148
max. - Weight
g 98 |
Ball: steel ball-bearing
Clamping jaws: steel case-hardened, nitrided.
A selection of the alternative upper and lower jaws for floating clams. The tightening torque of the floating clamp must be adapteddependet on condition. Note the surface pressure due to the reduced contact surface of the clamping jaws.
The clamping jaws can be used for floating clamps 12660.W0008, 12662.W0010, 12660.W0012 and 12662.W0014.