Floating Clamps
clamping and locking
Units | Price/unit after discount | Applied Discount |
1-2 | £ 151.57 | 0% |
3-4 | £ 136.41 | 10% |
5+ | £ 128.83 | 15% |
Ball: steel ball-bearing
Clamping jaws: steel case-hardened, nitrided.
A selection of the alternative upper and lower jaws for floating clams. The tightening torque of the floating clamp must be adapteddependet on condition. Note the surface pressure due to the reduced contact surface of the clamping jaws.
The clamping jaws can be used for floating clamps 12660.W0008, 12662.W0010, 12660.W0012 and 12662.W0014.