Floating Clamps
clamping and locking
| Price & Availability | Article | Description | Clamping & support force max. kN | Clamping stroke s1 | Weight g | ||||||||||||
| 12662.W0010 | Clamping & Locking | 8 | 0-12 | 1650 | |||||||||||||
£ 1,638.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Description Clamping & Locking Clamping & support force
max.
kN 8 Clamping stroke s1 0-12 Weight
g 1650 | |||||||||||||||||
Body: steel case-hardened, nitrided, maganese phosphate treated and ground.
Clamping jaws: steel case-hardened, nitrided, maganese phosphate treated.
Housing: aluminium, blue anodised.
Used to clamp and support additional clamping points on extremely pliable work pieces, whilst minimising deformation of component. It also serves to reduce vibration during machining.
Alternative clamping jaws available, see part 12660.W0050 to W0058 and 12660.W0148 to W0156.