Universal Step Blocks
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 17.41 | 0% |
| 5-14 | £ 15.67 | 10% |
| 15-24 | £ 14.80 | 15% |
| 25+ | £ 13.93 | 20% |
Heat-treated steel, enamelled.
When used as a pair, these blocks are compatible with all our clamps. However, when used individually, they can be used with clamp no. 10020.
Step increments: vertical 4,65mm,
horizontal 2,30mm.
Sold individually. Dimensions h1 and h2 are when step blocks used as a pair.