Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.44 | 0% |
5-9 | £ 15.62 | 5% |
10-19 | £ 14.80 | 10% |
20-49 | £ 13.97 | 15% |
50+ | £ 12.33 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional brass ball nozzles.