Coolant Nozzles
brass ball
Units | Price/unit after discount | Applied Discount |
1-4 | £ 16.96 | 0% |
5-9 | £ 16.11 | 5% |
10-19 | £ 15.26 | 10% |
20-49 | £ 14.42 | 15% |
50+ | £ 12.72 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional brass ball nozzles.