Coolant Nozzles
brass ball
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 18.86 | 0% |
| 5-9 | £ 17.92 | 5% |
| 10-19 | £ 16.97 | 10% |
| 20-49 | £ 16.03 | 15% |
| 50+ | £ 14.15 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
These are conventional brass ball nozzles.