Coolant Nozzles
brass ball
| Units | Price/unit after discount | Applied Discount | 
| 1-4 | £ 12.16 | 0% | 
| 5-9 | £ 11.55 | 5% | 
| 10-19 | £ 10.94 | 10% | 
| 20-49 | £ 10.34 | 15% | 
| 50+ | £ 9.12 | 25% | 
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
Can be used as stand alone units or mounted on many of our coolant nozzles.