Extension Tube
coolant nozzles
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 0.71 | 0% |
| 5-9 | £ 0.67 | 5% |
| 10-19 | £ 0.64 | 10% |
| 20-49 | £ 0.60 | 15% |
| 50+ | £ 0.53 | 25% |
Brass.
Max. temperature: 150ºC.
Max. pressure: 33 bar.
For angled or straight connectors 20095 and 20096.