Inspection Balls
inch - short shank
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 315.24 | 0% |
| 5-9 | £ 299.48 | 5% |
| 10-19 | £ 283.72 | 10% |
| 20-49 | £ 267.95 | 15% |
| 50+ | £ 236.43 | 25% |
Body: 52100 steel.
Collar: 12L14 steel, blackened.
Shaft size l3 is the same diameter on all gauges to simplify calculation of the hole spread - all diameters are concentric within .0002 T.I.R.
Thread: class 3A.
Two piece construction. Use to accurately measure the distance between two tapped holes in a workpiece.
All dimensions in inches.