Distance Collars
for all index plungers
Units | Price/unit after discount | Applied Discount |
1-4 | £ 27.88 | 0% |
5-9 | £ 25.09 | 10% |
10-19 | £ 23.70 | 15% |
20-49 | £ 20.91 | 25% |
50+ | £ 18.12 | 35% |
Steel type-
Body: Steel, blackened.
Grub Screw: M8 with brass tip.
Stainless steel type-
Body: Stainless steel 1.4305 (AISI 303).
Mounting blocks provide assembly support for mounting of index plungers. (Not suitable for index plungers with coarse thread).