Distance Collars
for all index plungers
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 44.90 | 0% |
| 5-9 | £ 40.41 | 10% |
| 10-19 | £ 38.17 | 15% |
| 20-49 | £ 33.68 | 25% |
| 50+ | £ 29.19 | 35% |
Steel type-
Body: Steel, blackened.
Grub Screw: M8 with brass tip.
Stainless steel type-
Body: Stainless steel 1.4305 (AISI 303).
Mounting blocks provide assembly support for mounting of index plungers. (Not suitable for index plungers with coarse thread).