Units | Price/unit after discount | Applied Discount |
1-4 | £ 36.90 | 0% |
5-9 | £ 33.21 | 10% |
10-19 | £ 31.37 | 15% |
20-49 | £ 27.68 | 25% |
50+ | £ 23.99 | 35% |
Body: steel, blackened.
Pin: steel, hardened and ground.
Grip: thermoplastic PA6, black.
"Locking" type- enable pin to be held in retracted position; pull back grip, turn 90º to engage 'locking' on a notched catch.
"Non Locking" type- pin simply springs back when grip is released.
Due to extended length pin does not fully retreat into plunger body when grip activated - note dimension l3 for length pin remains exposed.
Extended pin assists locating and indexing of components. Due to its extended length the pin does not fully retract flush to the plunber body - please note dimensions l1 for extended pin length and l3 for retracted pin length. Pin is toleranced to h7 for improved location accuracy. Accuracy dependant upon suitable tolerance of bush, we suggest H7, with min. pin engagement to dim. l3.
Grip non-removable.
Spring Loads* = statistical average.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com