Sling Swivel
Stainless
Units | Price/unit after discount | Applied Discount |
1-19 | £ 34.97 | 0% |
20-49 | £ 31.47 | 10% |
50-99 | £ 29.72 | 15% |
100-499 | £ 26.23 | 25% |
500+ | £ 22.73 | 35% |
Pin: Stainless Steel 1.4305 (AISI 303)
Spring: Stainless Steel
Finish: Black or Natural
Temperature range -50°C to +150°C.
For quick fastening and locking of frequently repeated connections;
gun slings, tool holders etc, used in combination with sling swivel receivers no.33172.
Pressing = Unlocking
Releasing = Locking