| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 51.56 | 0% |
| 10-19 | £ 46.40 | 10% |
| 20-49 | £ 43.83 | 15% |
| 50-99 | £ 41.25 | 20% |
| 100+ | £ 36.09 | 30% |
Body & Shank:steel, nickel plated.
Knob: plastic, black.
Ball & Spring: Titanium G5.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time wasted in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Suitable for panels/enclosures of 6 to 20mm thickness.
For locating bushes see part no. 33920.
Quarter turn handle, easy-to-read on/off position of the one-touch fastener for increased security.
Temperature resistant to 180°C.
Actuation:
-Turn handle to off position: locking balls retract and are held in retracted position via notched catch.
-Pass fastener through panel.
-Turn handle 45º to on position: locking balls engage with locating bush, panels are securely fastened.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































