Units | Price/unit after discount | Applied Discount |
1-9 | £ 13.09 | 0% |
10-19 | £ 11.78 | 10% |
20-49 | £ 11.13 | 15% |
50-99 | £ 10.47 | 20% |
100+ | £ 9.16 | 30% |
Body: steel or stainless steel SUS303.
Nut: stainless steel SUS303.
Used in conjunction with one-touch fasteners 33910 to 33918, locating bushes 33920 provide secure fastening of panels and covers. Locating bushes are of particular use in soft metals, such as aluminium where receiving surfaces may wear. One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts.
While we recommend the use of locating bushes as receivers for our one-touch fasteners, it is also possible to mount one-touch fasteners without them, see specifications opposite.
Suitable for panels/enclosures of 6 to 20mm thickness.
For one-touch fasteners see part no. 33910 to 33918. For installation instructions see technical page. Temperature resistant to 180°C.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com