Ball-End Thrust Screw
headed, stainless steel
Units | Price/unit after discount | Applied Discount |
1-9 | £ 5.96 | 0% |
10-19 | £ 5.36 | 10% |
20-49 | £ 5.07 | 15% |
50-99 | £ 4.77 | 20% |
100+ | £ 4.47 | 25% |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For thrust screws secured against turning - see no. 34000/X34000#26 or 34002. For clamping, tightening or supporting surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Ball not secured against rotation, it is possible for the flat faced ball to flip and expose the spherical face of the ball.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com