Price & Availability | Article | Material | Ball face type | d1 | l1 | l2 | d2 | d3 | l3 | l4 | Ball dia. | A/F | Static load max. kN | Weight g | ||||||||||||||||||
34020.W0062 | Steel | Round | M_6 | 20.8 | - | 10 | - | 6 | 3.0 | 4.0 | 5 | 9 | 6.2 | |||||||||||||||||||
£ 4.98 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_6 l1 20.8 l2 - d2 10 d3 - l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 6.2 | ||||||||||||||||||||||||||||||||
34020.W0064 | Steel | Round | M_6 | 30.8 | - | 10 | - | 6 | 3.0 | 4.0 | 5 | 9 | 8.0 | |||||||||||||||||||
£ 5.04 per unit (click for quantity discounts) Ready to despatch 71 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_6 l1 30.8 l2 - d2 10 d3 - l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 8.0 | ||||||||||||||||||||||||||||||||
34020.W0066 | Steel | Round | M_6 | 40.8 | - | 10 | - | 6 | 16.0 | 4.0 | 5 | 9 | 10.0 | |||||||||||||||||||
£ 5.07 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_6 l1 40.8 l2 - d2 10 d3 - l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
34020.W0082 | Steel | Round | M_8 | 21.2 | - | 13 | - | 8 | 3.5 | 5.5 | 6 | 15 | 13.0 | |||||||||||||||||||
£ 5.80 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_8 l1 21.2 l2 - d2 13 d3 - l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
34020.W0084 | Steel | Round | M_8 | 36.2 | - | 13 | - | 8 | 3.5 | 5.5 | 6 | 15 | 17.0 | |||||||||||||||||||
£ 5.96 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_8 l1 36.2 l2 - d2 13 d3 - l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
34020.W0086 | Steel | Round | M_8 | 51.2 | - | 13 | - | 8 | 22.0 | 5.5 | 6 | 15 | 24.0 | |||||||||||||||||||
£ 6.18 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M_8 l1 51.2 l2 - d2 13 d3 - l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0102 | Steel | Round | M10 | 26.7 | - | 16 | - | 10 | 4.5 | 7.0 | 8 | 20 | 24.0 | |||||||||||||||||||
£ 7.13 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M10 l1 26.7 l2 - d2 16 d3 - l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0104 | Steel | Round | M10 | 41.7 | - | 16 | - | 10 | 4.5 | 7.0 | 8 | 20 | 31.0 | |||||||||||||||||||
£ 7.35 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M10 l1 41.7 l2 - d2 16 d3 - l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
34020.W0106 | Steel | Round | M10 | 61.7 | - | 16 | - | 10 | 28.0 | 7.0 | 8 | 20 | 44.0 | |||||||||||||||||||
£ 7.89 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M10 l1 61.7 l2 - d2 16 d3 - l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
34020.W0122 | Steel | Round | M12 | 32.0 | - | 18 | - | 12 | 5.0 | 8.5 | 10 | 30 | 38.0 | |||||||||||||||||||
£ 8.91 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M12 l1 32.0 l2 - d2 18 d3 - l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
34020.W0124 | Steel | Round | M12 | 52.0 | - | 18 | - | 12 | 5.0 | 8.5 | 10 | 30 | 52.0 | |||||||||||||||||||
£ 9.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M12 l1 52.0 l2 - d2 18 d3 - l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
34020.W0126 | Steel | Round | M12 | 82.0 | - | 18 | - | 12 | 44.0 | 8.5 | 10 | 30 | 79.0 | |||||||||||||||||||
£ 10.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M12 l1 82.0 l2 - d2 18 d3 - l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 79.0 | ||||||||||||||||||||||||||||||||
34020.W0162 | Steel | Round | M16 | 43.3 | - | 24 | - | 16 | 6.0 | 12.0 | 14 | 60 | 94.0 | |||||||||||||||||||
£ 11.85 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M16 l1 43.3 l2 - d2 24 d3 - l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 94.0 | ||||||||||||||||||||||||||||||||
34020.W0164 | Steel | Round | M16 | 63.3 | - | 24 | - | 16 | 6.0 | 12.0 | 14 | 60 | 119.0 | |||||||||||||||||||
£ 12.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M16 l1 63.3 l2 - d2 24 d3 - l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 119.0 | ||||||||||||||||||||||||||||||||
34020.W0166 | Steel | Round | M16 | 83.3 | - | 24 | - | 16 | 36.0 | 12.0 | 14 | 60 | 156.0 | |||||||||||||||||||
£ 14.17 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M16 l1 83.3 l2 - d2 24 d3 - l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 156.0 | ||||||||||||||||||||||||||||||||
34020.W0202 | Steel | Round | M20 | 54.2 | - | 30 | - | 20 | 7.5 | 15.0 | 17 | 90 | 183.0 | |||||||||||||||||||
£ 21.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M20 l1 54.2 l2 - d2 30 d3 - l3 20 l4 7.5 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 183.0 | ||||||||||||||||||||||||||||||||
34020.W0204 | Steel | Round | M20 | 84.2 | - | 30 | - | 20 | 28.0 | 15.0 | 17 | 90 | 254.0 | |||||||||||||||||||
£ 23.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M20 l1 84.2 l2 - d2 30 d3 - l3 20 l4 28.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 254.0 | ||||||||||||||||||||||||||||||||
34020.W0206 | Steel | Round | M20 | 104.2 | - | 30 | - | 20 | 48.0 | 15.0 | 17 | 90 | 307.0 | |||||||||||||||||||
£ 25.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M20 l1 104.2 l2 - d2 30 d3 - l3 20 l4 48.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 307.0 | ||||||||||||||||||||||||||||||||
34020.W0242 | Steel | Round | M24 | 64.7 | - | 36 | - | 24 | 9.0 | 18.0 | 19 | 120 | 331.0 | |||||||||||||||||||
£ 38.18 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M24 l1 64.7 l2 - d2 36 d3 - l3 24 l4 9.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 331.0 | ||||||||||||||||||||||||||||||||
34020.W0244 | Steel | Round | M24 | 94.7 | - | 36 | - | 24 | 30.0 | 18.0 | 19 | 120 | 430.0 | |||||||||||||||||||
£ 45.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M24 l1 94.7 l2 - d2 36 d3 - l3 24 l4 30.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 430.0 | ||||||||||||||||||||||||||||||||
34020.W0246 | Steel | Round | M24 | 124.7 | - | 36 | - | 24 | 60.0 | 18.0 | 19 | 120 | 537.0 | |||||||||||||||||||
£ 48.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Round d1 M24 l1 124.7 l2 - d2 36 d3 - l3 24 l4 60.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 537.0 | ||||||||||||||||||||||||||||||||
34020.W0562 | Steel | Flat, Plain | M_6 | - | 20.0 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 9 | 6.1 | |||||||||||||||||||
£ 6.82 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_6 l1 - l2 20.0 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 6.1 | ||||||||||||||||||||||||||||||||
34020.W0564 | Steel | Flat, Plain | M_6 | - | 30.0 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 9 | 7.6 | |||||||||||||||||||
£ 6.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_6 l1 - l2 30.0 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 7.6 | ||||||||||||||||||||||||||||||||
34020.W0566 | Steel | Flat, Plain | M_6 | - | 40.0 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 9 | 10.0 | |||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_6 l1 - l2 40.0 d2 10 d3 3.2 l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
34020.W0582 | Steel | Flat, Plain | M_8 | - | 20.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 13.0 | |||||||||||||||||||
£ 8.05 per unit (click for quantity discounts) Ready to despatch 69 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_8 l1 - l2 20.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
34020.W0584 | Steel | Flat, Plain | M_8 | - | 35.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 17.0 | |||||||||||||||||||
£ 8.27 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_8 l1 - l2 35.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
34020.W0586 | Steel | Flat, Plain | M_8 | - | 50.0 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 15 | 23.0 | |||||||||||||||||||
£ 8.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M_8 l1 - l2 50.0 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 23.0 | ||||||||||||||||||||||||||||||||
34020.W0602 | Steel | Flat, Plain | M10 | - | 25.0 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 20 | 24.0 | |||||||||||||||||||
£ 9.51 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M10 l1 - l2 25.0 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0604 | Steel | Flat, Plain | M10 | - | 40.0 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 20 | 31.0 | |||||||||||||||||||
£ 9.83 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M10 l1 - l2 40.0 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
34020.W0606 | Steel | Flat, Plain | M10 | - | 60.0 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 20 | 43.0 | |||||||||||||||||||
£ 10.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M10 l1 - l2 60.0 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 43.0 | ||||||||||||||||||||||||||||||||
34020.W0622 | Steel | Flat, Plain | M12 | - | 30.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 38.0 | |||||||||||||||||||
£ 13.15 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M12 l1 - l2 30.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
34020.W0624 | Steel | Flat, Plain | M12 | - | 50.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 52.0 | |||||||||||||||||||
£ 13.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M12 l1 - l2 50.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
34020.W0626 | Steel | Flat, Plain | M12 | - | 80.0 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 30 | 79.0 | |||||||||||||||||||
£ 14.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M12 l1 - l2 80.0 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 79.0 | ||||||||||||||||||||||||||||||||
34020.W0662 | Steel | Flat, Plain | M16 | - | 40.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 92.0 | |||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M16 l1 - l2 40.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 92.0 | ||||||||||||||||||||||||||||||||
34020.W0664 | Steel | Flat, Plain | M16 | - | 60.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 120.0 | |||||||||||||||||||
£ 20.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M16 l1 - l2 60.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 120.0 | ||||||||||||||||||||||||||||||||
34020.W0666 | Steel | Flat, Plain | M16 | - | 80.0 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 60 | 155.0 | |||||||||||||||||||
£ 21.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M16 l1 - l2 80.0 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 155.0 | ||||||||||||||||||||||||||||||||
34020.W0702 | Steel | Flat, Plain | M20 | - | 50.0 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 90 | 182.0 | |||||||||||||||||||
£ 34.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M20 l1 - l2 50.0 d2 30 d3 13.5 l3 20 l4 7.5 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 182.0 | ||||||||||||||||||||||||||||||||
34020.W0704 | Steel | Flat, Plain | M20 | - | 80.0 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 90 | 255.0 | |||||||||||||||||||
£ 36.66 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M20 l1 - l2 80.0 d2 30 d3 13.5 l3 20 l4 28.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 255.0 | ||||||||||||||||||||||||||||||||
34020.W0706 | Steel | Flat, Plain | M20 | - | 100.0 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 90 | 305.0 | |||||||||||||||||||
£ 38.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M20 l1 - l2 100.0 d2 30 d3 13.5 l3 20 l4 48.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 305.0 | ||||||||||||||||||||||||||||||||
34020.W0742 | Steel | Flat, Plain | M24 | - | 60.0 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 120 | 325.0 | |||||||||||||||||||
£ 52.72 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M24 l1 - l2 60.0 d2 36 d3 15.8 l3 24 l4 9.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 325.0 | ||||||||||||||||||||||||||||||||
34020.W0744 | Steel | Flat, Plain | M24 | - | 90.0 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 120 | 422.0 | |||||||||||||||||||
£ 59.56 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M24 l1 - l2 90.0 d2 36 d3 15.8 l3 24 l4 30.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 422.0 | ||||||||||||||||||||||||||||||||
34020.W0746 | Steel | Flat, Plain | M24 | - | 120.0 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 120 | 534.0 | |||||||||||||||||||
£ 62.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Plain d1 M24 l1 - l2 120.0 d2 36 d3 15.8 l3 24 l4 60.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 534.0 | ||||||||||||||||||||||||||||||||
34020.W0752 | Stainless | Round | M_6 | 20.8 | - | 10 | - | 6 | 3.0 | 4.0 | 5 | 9 | 6.2 | |||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_6 l1 20.8 l2 - d2 10 d3 - l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 6.2 | ||||||||||||||||||||||||||||||||
34020.W0754 | Stainless | Round | M_6 | 30.8 | - | 10 | - | 6 | 3.0 | 4.0 | 5 | 9 | 8.0 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_6 l1 30.8 l2 - d2 10 d3 - l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 8.0 | ||||||||||||||||||||||||||||||||
34020.W0756 | Stainless | Round | M_6 | 40.8 | - | 10 | - | 6 | 16.0 | 4.0 | 5 | 9 | 10.0 | |||||||||||||||||||
£ 7.51 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_6 l1 40.8 l2 - d2 10 d3 - l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
34020.W0762 | Stainless | Round | M_8 | 21.2 | - | 13 | - | 8 | 3.5 | 5.5 | 6 | 15 | 13.0 | |||||||||||||||||||
£ 8.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_8 l1 21.2 l2 - d2 13 d3 - l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
34020.W0764 | Stainless | Round | M_8 | 36.2 | - | 13 | - | 8 | 3.5 | 5.5 | 6 | 15 | 17.0 | |||||||||||||||||||
£ 9.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_8 l1 36.2 l2 - d2 13 d3 - l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
34020.W0766 | Stainless | Round | M_8 | 51.2 | - | 13 | - | 8 | 22.0 | 5.5 | 6 | 15 | 24.0 | |||||||||||||||||||
£ 10.55 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M_8 l1 51.2 l2 - d2 13 d3 - l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0772 | Stainless | Round | M10 | 26.7 | - | 16 | - | 10 | 4.5 | 7.0 | 8 | 20 | 24.0 | |||||||||||||||||||
£ 11.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M10 l1 26.7 l2 - d2 16 d3 - l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0774 | Stainless | Round | M10 | 41.7 | - | 16 | - | 10 | 4.5 | 7.0 | 8 | 20 | 31.0 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M10 l1 41.7 l2 - d2 16 d3 - l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
34020.W0776 | Stainless | Round | M10 | 61.7 | - | 16 | - | 10 | 28.0 | 7.0 | 8 | 20 | 44.0 | |||||||||||||||||||
£ 13.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M10 l1 61.7 l2 - d2 16 d3 - l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
34020.W0782 | Stainless | Round | M12 | 32.0 | - | 18 | - | 12 | 5.0 | 8.5 | 10 | 30 | 38.0 | |||||||||||||||||||
£ 14.77 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M12 l1 32.0 l2 - d2 18 d3 - l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
34020.W0784 | Stainless | Round | M12 | 52.0 | - | 18 | - | 12 | 5.0 | 8.5 | 10 | 30 | 52.0 | |||||||||||||||||||
£ 16.57 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M12 l1 52.0 l2 - d2 18 d3 - l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
34020.W0786 | Stainless | Round | M12 | 82.0 | - | 18 | - | 12 | 44.0 | 8.5 | 10 | 30 | 79.0 | |||||||||||||||||||
£ 18.19 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M12 l1 82.0 l2 - d2 18 d3 - l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 79.0 | ||||||||||||||||||||||||||||||||
34020.W0792 | Stainless | Round | M16 | 43.3 | - | 24 | - | 16 | 6.0 | 12.0 | 14 | 60 | 94.0 | |||||||||||||||||||
£ 25.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M16 l1 43.3 l2 - d2 24 d3 - l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 94.0 | ||||||||||||||||||||||||||||||||
34020.W0794 | Stainless | Round | M16 | 63.3 | - | 24 | - | 16 | 6.0 | 12.0 | 14 | 60 | 119.0 | |||||||||||||||||||
£ 26.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M16 l1 63.3 l2 - d2 24 d3 - l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 119.0 | ||||||||||||||||||||||||||||||||
34020.W0796 | Stainless | Round | M16 | 83.3 | - | 24 | - | 16 | 36.0 | 12.0 | 14 | 60 | 156.0 | |||||||||||||||||||
£ 29.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Round d1 M16 l1 83.3 l2 - d2 24 d3 - l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 156.0 | ||||||||||||||||||||||||||||||||
34020.W0832 | Stainless | Flat, Plain | M_6 | - | 20.0 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 9 | 6.1 | |||||||||||||||||||
£ 11.25 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_6 l1 - l2 20.0 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 6.1 | ||||||||||||||||||||||||||||||||
34020.W0834 | Stainless | Flat, Plain | M_6 | - | 30.0 | 10 | 3.2 | 6 | 3.0 | 4.0 | 5 | 9 | 7.6 | |||||||||||||||||||
£ 11.25 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_6 l1 - l2 30.0 d2 10 d3 3.2 l3 6 l4 3.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 7.6 | ||||||||||||||||||||||||||||||||
34020.W0836 | Stainless | Flat, Plain | M_6 | - | 40.0 | 10 | 3.2 | 6 | 16.0 | 4.0 | 5 | 9 | 10.0 | |||||||||||||||||||
£ 11.35 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_6 l1 - l2 40.0 d2 10 d3 3.2 l3 6 l4 16.0 Ball dia. 4.0 A/F 5 Static load
max.
kN 9 Weight
g 10.0 | ||||||||||||||||||||||||||||||||
34020.W0842 | Stainless | Flat, Plain | M_8 | - | 20.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 13.0 | |||||||||||||||||||
£ 13.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_8 l1 - l2 20.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 13.0 | ||||||||||||||||||||||||||||||||
34020.W0844 | Stainless | Flat, Plain | M_8 | - | 35.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 17.0 | |||||||||||||||||||
£ 14.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_8 l1 - l2 35.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
34020.W0846 | Stainless | Flat, Plain | M_8 | - | 50.0 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 15 | 23.0 | |||||||||||||||||||
£ 16.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M_8 l1 - l2 50.0 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 23.0 | ||||||||||||||||||||||||||||||||
34020.W0852 | Stainless | Flat, Plain | M10 | - | 25.0 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 20 | 24.0 | |||||||||||||||||||
£ 16.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M10 l1 - l2 25.0 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 24.0 | ||||||||||||||||||||||||||||||||
34020.W0854 | Stainless | Flat, Plain | M10 | - | 40.0 | 16 | 6.0 | 10 | 4.5 | 8 | 8 | 20 | 31.0 | |||||||||||||||||||
£ 17.87 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M10 l1 - l2 40.0 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 8 A/F 8 Static load
max.
kN 20 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
34020.W0856 | Stainless | Flat, Plain | M10 | - | 60.0 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 20 | 44.0 | |||||||||||||||||||
£ 18.79 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M10 l1 - l2 60.0 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
34020.W0862 | Stainless | Flat, Plain | M12 | - | 30.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 38.0 | |||||||||||||||||||
£ 22.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M12 l1 - l2 30.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 38.0 | ||||||||||||||||||||||||||||||||
34020.W0864 | Stainless | Flat, Plain | M12 | - | 50.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 52.0 | |||||||||||||||||||
£ 24.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M12 l1 - l2 50.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 52.0 | ||||||||||||||||||||||||||||||||
34020.W0866 | Stainless | Flat, Plain | M12 | - | 80.0 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 30 | 79.0 | |||||||||||||||||||
£ 26.01 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M12 l1 - l2 80.0 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 79.0 | ||||||||||||||||||||||||||||||||
34020.W0872 | Stainless | Flat, Plain | M16 | - | 40.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 92.0 | |||||||||||||||||||
£ 38.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M16 l1 - l2 40.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 92.0 | ||||||||||||||||||||||||||||||||
34020.W0874 | Stainless | Flat, Plain | M16 | - | 60.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 120.0 | |||||||||||||||||||
£ 39.38 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M16 l1 - l2 60.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 120.0 | ||||||||||||||||||||||||||||||||
34020.W0876 | Stainless | Flat, Plain | M16 | - | 80.0 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 60 | 155.0 | |||||||||||||||||||
£ 41.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Ball face type Flat, Plain d1 M16 l1 - l2 80.0 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 155.0 | ||||||||||||||||||||||||||||||||
34020.W0892 | Steel | Flat, Ribbed | M 8 | - | 20.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 12.0 | |||||||||||||||||||
£ 28.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M 8 l1 - l2 20.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 12.0 | ||||||||||||||||||||||||||||||||
34020.W0894 | Steel | Flat, Ribbed | M 8 | - | 35.0 | 13 | 4.5 | 8 | 3.5 | 5.5 | 6 | 15 | 17.0 | |||||||||||||||||||
£ 28.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M 8 l1 - l2 35.0 d2 13 d3 4.5 l3 8 l4 3.5 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 17.0 | ||||||||||||||||||||||||||||||||
34020.W0896 | Steel | Flat, Ribbed | M 8 | - | 50.0 | 13 | 4.5 | 8 | 22.0 | 5.5 | 6 | 15 | 23.0 | |||||||||||||||||||
£ 28.93 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M 8 l1 - l2 50.0 d2 13 d3 4.5 l3 8 l4 22.0 Ball dia. 5.5 A/F 6 Static load
max.
kN 15 Weight
g 23.0 | ||||||||||||||||||||||||||||||||
34020.W0904 | Steel | Flat, Ribbed | M10 | - | 40.0 | 16 | 6.0 | 10 | 4.5 | 7.0 | 8 | 20 | 31.0 | |||||||||||||||||||
£ 32.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M10 l1 - l2 40.0 d2 16 d3 6.0 l3 10 l4 4.5 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 31.0 | ||||||||||||||||||||||||||||||||
34020.W0906 | Steel | Flat, Ribbed | M10 | - | 60.0 | 16 | 6.0 | 10 | 28.0 | 7.0 | 8 | 20 | 44.0 | |||||||||||||||||||
£ 32.95 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M10 l1 - l2 60.0 d2 16 d3 6.0 l3 10 l4 28.0 Ball dia. 7.0 A/F 8 Static load
max.
kN 20 Weight
g 44.0 | ||||||||||||||||||||||||||||||||
34020.W0922 | Steel | Flat, Ribbed | M12 | - | 30.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 39.0 | |||||||||||||||||||
£ 36.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M12 l1 - l2 30.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 39.0 | ||||||||||||||||||||||||||||||||
34020.W0924 | Steel | Flat, Ribbed | M12 | - | 50.0 | 18 | 7.2 | 12 | 5.0 | 8.5 | 10 | 30 | 53.0 | |||||||||||||||||||
£ 36.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M12 l1 - l2 50.0 d2 18 d3 7.2 l3 12 l4 5.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 53.0 | ||||||||||||||||||||||||||||||||
34020.W0926 | Steel | Flat, Ribbed | M12 | - | 80.0 | 18 | 7.2 | 12 | 44.0 | 8.5 | 10 | 30 | 79.0 | |||||||||||||||||||
£ 36.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M12 l1 - l2 80.0 d2 18 d3 7.2 l3 12 l4 44.0 Ball dia. 8.5 A/F 10 Static load
max.
kN 30 Weight
g 79.0 | ||||||||||||||||||||||||||||||||
34020.W0962 | Steel | Flat, Ribbed | M16 | - | 40.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 92.0 | |||||||||||||||||||
£ 42.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M16 l1 - l2 40.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 92.0 | ||||||||||||||||||||||||||||||||
34020.W0964 | Steel | Flat, Ribbed | M16 | - | 60.0 | 24 | 10.7 | 16 | 6.0 | 12.0 | 14 | 60 | 118.0 | |||||||||||||||||||
£ 43.09 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M16 l1 - l2 60.0 d2 24 d3 10.7 l3 16 l4 6.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 118.0 | ||||||||||||||||||||||||||||||||
34020.W0966 | Steel | Flat, Ribbed | M16 | - | 80.0 | 24 | 10.7 | 16 | 36.0 | 12.0 | 14 | 60 | 155.0 | |||||||||||||||||||
£ 44.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M16 l1 - l2 80.0 d2 24 d3 10.7 l3 16 l4 36.0 Ball dia. 12.0 A/F 14 Static load
max.
kN 60 Weight
g 155.0 | ||||||||||||||||||||||||||||||||
34020.W0972 | Steel | Flat, Ribbed | M20 | - | 50.0 | 30 | 13.5 | 20 | 7.5 | 15.0 | 17 | 90 | 180.0 | |||||||||||||||||||
£ 55.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M20 l1 - l2 50.0 d2 30 d3 13.5 l3 20 l4 7.5 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 180.0 | ||||||||||||||||||||||||||||||||
34020.W0974 | Steel | Flat, Ribbed | M20 | - | 80.0 | 30 | 13.5 | 20 | 28.0 | 15.0 | 17 | 90 | 254.0 | |||||||||||||||||||
£ 56.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M20 l1 - l2 80.0 d2 30 d3 13.5 l3 20 l4 28.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 254.0 | ||||||||||||||||||||||||||||||||
34020.W0976 | Steel | Flat, Ribbed | M20 | - | 100.0 | 30 | 13.5 | 20 | 48.0 | 15.0 | 17 | 90 | 303.0 | |||||||||||||||||||
£ 59.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M20 l1 - l2 100.0 d2 30 d3 13.5 l3 20 l4 48.0 Ball dia. 15.0 A/F 17 Static load
max.
kN 90 Weight
g 303.0 | ||||||||||||||||||||||||||||||||
34020.W0982 | Steel | Flat, Ribbed | M24 | - | 60.0 | 36 | 15.8 | 24 | 9.0 | 18.0 | 19 | 120 | 324.0 | |||||||||||||||||||
£ 72.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M24 l1 - l2 60.0 d2 36 d3 15.8 l3 24 l4 9.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 324.0 | ||||||||||||||||||||||||||||||||
34020.W0984 | Steel | Flat, Ribbed | M24 | - | 90.0 | 36 | 15.8 | 24 | 30.0 | 18.0 | 19 | 120 | 427.0 | |||||||||||||||||||
£ 79.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M24 l1 - l2 90.0 d2 36 d3 15.8 l3 24 l4 30.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 427.0 | ||||||||||||||||||||||||||||||||
34020.W0986 | Steel | Flat, Ribbed | M24 | - | 120.0 | 36 | 15.8 | 24 | 60.0 | 18.0 | 19 | 120 | 536.0 | |||||||||||||||||||
£ 82.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel Ball face type Flat, Ribbed d1 M24 l1 - l2 120.0 d2 36 d3 15.8 l3 24 l4 60.0 Ball dia. 18.0 A/F 19 Static load
max.
kN 120 Weight
g 536.0 |
Steel type-
Body: heat treated steel, 1200 +/-100 N/mm².
Ball: ball bearing steel, hardened.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel, hardened.
For thrust screws secured against turning - see no. 34000/X34000#26 or 34002. For clamping, tightening or supporting surfaces that are not exactly parallel.
* stated load capacity relate to steel version only.
Ball not secured against rotation, it is possible for the flat faced ball to flip and expose the spherical face of the ball.