Thrust Screws
brass pad
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 2.94 | 0% |
| 50-99 | £ 2.35 | 20% |
| 100-199 | £ 2.21 | 25% |
| 200-499 | £ 2.06 | 30% |
| 500-999 | £ 1.91 | 35% |
| 1000+ | £ 1.76 | 40% |
Screw: stainless steel 1.4305 (AISI 303).
Pad: thermoplastic POM, white.
Thermoplastic bolt pressed in.
For gentle clamping or pressing of thread spindles, axles, shafts and surface treated parts.