Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-19 | £ 2.42 | 0% |
20-49 | £ 2.18 | 10% |
50-99 | £ 1.94 | 20% |
100-499 | £ 1.82 | 25% |
500+ | £ 1.57 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: stainless steel AISI 304.
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.