Fixed Feet
steel with hex socket
Units | Price/unit after discount | Applied Discount |
1-19 | £ 14.42 | 0% |
20-49 | £ 12.98 | 10% |
50-99 | £ 11.54 | 20% |
100-499 | £ 10.82 | 25% |
500+ | £ 9.37 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.