Fixed Feet
steel with hex socket
Units | Price/unit after discount | Applied Discount |
1-19 | £ 22.96 | 0% |
20-49 | £ 20.66 | 10% |
50-99 | £ 18.37 | 20% |
100-499 | £ 17.22 | 25% |
500+ | £ 14.92 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.