Fixed Feet
s/s with hex socket
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 22.28 | 0% |
| 5-9 | £ 20.05 | 10% |
| 10-19 | £ 18.94 | 15% |
| 20-49 | £ 16.71 | 25% |
| 50+ | £ 14.48 | 35% |
Pad: pressed stainless steel AISI 303.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Lock nuts available separately. Please see part ref 65686.
For use in wide range of industries including food processing, medical equipment, electronics and machinery workshops.