Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-19 | £ 13.18 | 0% |
20-49 | £ 11.86 | 10% |
50-99 | £ 10.54 | 20% |
100-499 | £ 9.89 | 25% |
500+ | £ 8.57 | 35% |
Pad: black polyamide.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Load values refer to static loads, located at half the screw height.