Fixed Feet
s/s with hex socket
Units | Price/unit after discount | Applied Discount |
1-19 | £ 36.27 | 0% |
20-49 | £ 32.64 | 10% |
50-99 | £ 29.02 | 20% |
100-499 | £ 27.20 | 25% |
500+ | £ 23.58 | 35% |
Pad: black polyamide.
Bolt: stainless steel AISI 303.
Pad insert: nitril rubber.
Load values refer to static loads, located at half the screw height.