Adj. Self Aligning Pad
threaded bolt
Units | Price/unit after discount | Applied Discount |
1-9 | £ 70.85 | 0% |
10-14 | £ 63.77 | 10% |
15-24 | £ 60.22 | 15% |
25-49 | £ 56.68 | 20% |
50+ | £ 49.60 | 30% |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: M2 high speed steel, hardened to HRc 60/62.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.