Adj. Self Aligning Pad
threaded bolt
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 57.00 | 0% |
| 10-14 | £ 51.30 | 10% |
| 15-24 | £ 48.45 | 15% |
| 25-49 | £ 45.60 | 20% |
| 50+ | £ 39.90 | 30% |
Body: steel, hardened to HRc 43/46, black oxide finish.
Ball: thermoplastic, white.
Viton o-ring holds ball in place and prevents ingress of other material.
These adjustable self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.
Use low-profile hexagon nut (DIN 439B) for adjustment and securing if required.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































