Adj. Self Aligning Pad
threaded bolt
Units | Price/unit after discount | Applied Discount |
1-9 | £ 99.27 | 0% |
10-14 | £ 89.34 | 10% |
15-24 | £ 84.38 | 15% |
25-49 | £ 79.42 | 20% |
50+ | £ 69.49 | 30% |
Body: steel, heat treated to HRc 43/46, back oxide finish.
Ball: stainless steel (440C), hardened to HRc58/60.
These adjustable self-aligning ball units accept inserts:
- no. 35330 carbide tipped grippers.
- no. 35450 hardened tool steel grippers.
- no. 35980 steel/thermoplastic rest pads.
These must be ordered separately.
These parts can serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.