Units | Price/unit after discount | Applied Discount |
1-4 | £ 608.77 | 0% |
5-19 | £ 547.89 | 10% |
20-39 | £ 487.02 | 20% |
40-99 | £ 426.14 | 30% |
100+ | £ 365.26 | 40% |
Steel:
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel:
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless steel.
To suit inch coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 3 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 482ºF 250ºC.
Heavy duty lifting pin, quick and easy to use with pivoting, rotatable shackle and protective bar to prevent unintentional unlocking. The threaded lifting pin is inserted into a threaded hole, so no time is wasted screwing in and out alternative lifting rings. The rotatable shackle will always align with the tensile direction of pull without the pin rotating. This prevents the load-handling device from being turned out of the thread and the component can be lifted safely.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.
Dimensions in inches.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com