| Units | Price/unit after discount | Applied Discount |
| 1+ | £ 429.89 |
Body: steel, zinc plated and galvanised.
Bushes: case hardened and greased.
Rivets: stainless steel.
Complete with tempered, galvanized clamping screw.
Bearings are pre-lubricated.
Clamp ready for installation and consists of:
- vertical toggle clamp no. 40000 (without handle)
- FESTO-pneumatic cylinder, double acting.
With magnetic piston for limit position query.
F3 and F4 = max. clamping force at 6 bar.
Vn = air consumption per double stroke in dm3 at 6 bar.
Suitable proximity switches for end-position monitoring are available using order 45001. 0.3m PUR cable with M8 connector and rotatable knurled nuts.
Switching function: NOC. Output: PNP.
The console is self-supporting and must be clear of other surfaces. There is a valve for controlling the speed of operation.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com


























































































































