Door Catches
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 25.43 | 0% |
| 10-19 | £ 22.89 | 10% |
| 20-49 | £ 21.62 | 15% |
| 50-99 | £ 20.34 | 20% |
| 100+ | £ 19.07 | 25% |
Body: die cast zinc, black coated to RAL 9005 or silver coated to RAL 9006.
Fixing screw: stainless steel A2.
Inner parts: dry powdered metal.
Quick retaining catch with positive indexing. Ideal for retaining doors, panels as well as for retaining parts during transportation.
Retaining catch is indexed 4x90°.