Cranked Handles
straight
Units | Price/unit after discount | Applied Discount |
1-4 | £ 59.74 | 0% |
5-9 | £ 56.75 | 5% |
10-19 | £ 53.77 | 10% |
20-49 | £ 50.78 | 15% |
50+ | £ 44.81 | 25% |
Axle: Steel, blackened.
Cover: plastic, grey.
Body: Aluminium, plastic coated, structural matt.
Silver - similar RAL 9006
Black - similar RAL9005
Handle: Plastic, black matt.
Operating: Handle is locked in position.
To store: Pull handle along axis and lift into locked position.