Cranked Handles
straight
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 26.92 | 0% |
| 5-9 | £ 25.57 | 5% |
| 10-19 | £ 24.23 | 10% |
| 20-49 | £ 22.88 | 15% |
| 50+ | £ 20.19 | 25% |
Thermoplast, black, matt. Glass fibre reinforced.
Revolving grip: duroplast, black.
Handle arm: thermoplast, black matte.
Special inch and metric bars, keyways, set screw holes etc. available on request. Circular bore.