Pull Handles
steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 9.76 | 0% |
| 10-19 | £ 8.78 | 10% |
| 20-49 | £ 8.30 | 15% |
| 50-99 | £ 7.81 | 20% |
| 100+ | £ 7.32 | 25% |
Round steel bar.
Finish: precision ground and high gloss chromium plated surface. Chromium coloured brass cover washers included.
Minimum stress resistance 1000N.