Pull Handles
steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 10.26 | 0% |
| 10-19 | £ 9.23 | 10% |
| 20-49 | £ 8.72 | 15% |
| 50-99 | £ 8.21 | 20% |
| 100+ | £ 7.70 | 25% |
Round steel bar.
Finish: precision ground and high gloss chromium plated surface. Chromium coloured brass cover washers included.
Minimum stress resistance 1000N.